Select a different country or region to see content for your location.
United States
18:20:02 GMT+0000 (Coordinated Universal Time)


6002-2RSR-L038
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 32 mm | Outside diameter |
B | 9 mm | Width |
Cr | 5.900 N | Basic dynamic load rating, radial |
C0r | 2.850 N | Basic static load rating, radial |
Cur | 149 N | Fatigue load limit, radial |
nG | 13.100 1/min | Limiting speed |
≈m | 29,7 g | Weight |
Mounting dimensions
da min | 17 mm | Minimum diameter shaft shoulder |
Da max | 30 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 26,86 mm | Shoulder diameter outer ring |
D2 | 28,35 mm | Caliber diameter outer ring |
d1 | 20,45 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14 | Calculation factor |
Operating conditions for bearing 6002-2RSR
In work for 6002-2RSR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products