Select a different country or region to see content for your location.
United States
13:41:10 GMT+0000 (Coordinated Universal Time)
6000-C-2Z-C3>V
Deep groove ball bearing
Deep groove ball bearing 60..-C-2Z, single row, Generation C, shields, steel sheet metal cage
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 26 mm | Outside diameter |
B | 8 mm | Width |
Cr | 5.300 N | Basic dynamic load rating, radial |
C0r | 1.970 N | Basic static load rating, radial |
Cur | 136 N | Fatigue load limit, radial |
nG | 38.000 1/min | Limiting speed |
nϑr | 30.000 1/min | Reference speed |
≈m | 0,018 kg | Weight |
Mounting dimensions
da min | 12 mm | Minimum diameter shaft shoulder |
Da max | 24 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 21,34 mm | Shoulder diameter outer ring |
D2 | 23,09 mm | Caliber diameter outer ring |
d1 | 14,66 mm | Shoulder diameter inner ring |
d2 | 13,69 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12,4 | Calculation factor |