Select a different country or region to see content for your location.
United States
14:46:37 GMT+0000 (Coordinated Universal Time)


4218-B-TVH
Deep groove ball bearing
Deep groove ball bearing 42..-B-TVH, double row, plastic cage
Replaces
4218B.TVH
Preferred product


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 40 mm | Width |
Cr | 113.000 N | Basic dynamic load rating, radial |
C0r | 123.000 N | Basic static load rating, radial |
Cur | 6.100 N | Fatigue load limit, radial |
nG | 3.900 1/min | Limiting speed |
nϑr | 4.100 1/min | Reference speed |
≈m | 3,15 kg | Weight |
Mounting dimensions
da min | 101 mm | Minimum diameter shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 140,2 mm | Shoulder diameter outer ring |
d1 | 117,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15,5 | Calculation factor |
Your current product variant
Design variant | B | Bearing without filling slot |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
Operating conditions for bearing 4218-B-TVH
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch