Select a different country or region to see content for your location.
United States
12:41:57 GMT+0000 (Coordinated Universal Time)


16044-C4
Deep groove ball bearing
Deep groove ball bearing 160, single row, steel sheet metal cage
Replaces
16044.C4


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 37 mm | Width |
Cr | 198.000 N | Basic dynamic load rating, radial |
C0r | 240.000 N | Basic static load rating, radial |
Cur | 8.600 N | Fatigue load limit, radial |
nG | 2.600 1/min | Limiting speed |
nϑr | 2.310 1/min | Reference speed |
≈m | 11,8 kg | Weight |
Mounting dimensions
da min | 230,2 mm | Minimum diameter shaft shoulder |
Da max | 329,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 298,05 mm | Shoulder diameter outer ring |
d1 | 262,8 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,3 | Calculation factor |
Recently viewed products