Select a different country or region to see content for your location.
United States
07:58:10 GMT+0000 (Coordinated Universal Time)


16036-C3
Deep groove ball bearing
Deep groove ball bearing 160, single row, steel sheet metal cage
Replaces
16036.C3
Preferred product


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 31 mm | Width |
Cr | 140.000 N | Basic dynamic load rating, radial |
C0r | 146.000 N | Basic static load rating, radial |
Cur | 5.300 N | Fatigue load limit, radial |
nG | 3.350 1/min | Limiting speed |
nϑr | 2.950 1/min | Reference speed |
≈m | 6,92 kg | Weight |
Mounting dimensions
da min | 188,8 mm | Minimum diameter shaft shoulder |
Da max | 271,2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 238,95 mm | Shoulder diameter outer ring |
d1 | 211,88 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,4 | Calculation factor |