Select a different country or region to see content for your location.
United States
14:56:24 GMT+0000 (Coordinated Universal Time)


16032-MA-C3
Deep groove ball bearing
Deep groove ball bearing 160..-MA, single row, solid brass cage
Replaces
16032MA.C3


Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 25 mm | Width |
Cr | 109.000 N | Basic dynamic load rating, radial |
C0r | 114.000 N | Basic static load rating, radial |
Cur | 4.750 N | Fatigue load limit, radial |
nG | 4.950 1/min | Limiting speed |
nϑr | 2.950 1/min | Reference speed |
≈m | 4,3 kg | Weight |
Mounting dimensions
da min | 167 mm | Minimum diameter shaft shoulder |
Da max | 233 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 213,2 mm | Shoulder diameter outer ring |
d1 | 187,28 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16,5 | Calculation factor |