Select a different country or region to see content for your location.
United States
17:59:55 GMT+0000 (Coordinated Universal Time)


16030-C4
Deep groove ball bearing
Deep groove ball bearing 160, single row, steel sheet metal cage
Replaces
16030.C4


Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 24 mm | Width |
Cr | 98.000 N | Basic dynamic load rating, radial |
C0r | 99.000 N | Basic static load rating, radial |
Cur | 4.400 N | Fatigue load limit, radial |
nG | 4.050 1/min | Limiting speed |
nϑr | 3.100 1/min | Reference speed |
≈m | 3,17 kg | Weight |
Mounting dimensions
da min | 156 mm | Minimum diameter shaft shoulder |
Da max | 219 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 199,04 mm | Shoulder diameter outer ring |
d1 | 175,96 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16,5 | Calculation factor |