Select a different country or region to see content for your location.
United States
05:28:25 GMT+0000 (Coordinated Universal Time)


16028-C3
Deep groove ball bearing
Deep groove ball bearing 160, single row, steel sheet metal cage
Replaces
16028.C3
Preferred product


Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 210 mm | Outside diameter |
B | 22 mm | Width |
Cr | 86.000 N | Basic dynamic load rating, radial |
C0r | 87.000 N | Basic static load rating, radial |
Cur | 3.850 N | Fatigue load limit, radial |
nG | 4.400 1/min | Limiting speed |
nϑr | 3.200 1/min | Reference speed |
≈m | 2,55 kg | Weight |
Mounting dimensions
da min | 146 mm | Minimum diameter shaft shoulder |
Da max | 204 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 186,72 mm | Shoulder diameter outer ring |
d1 | 164,72 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16,5 | Calculation factor |