Select a different country or region to see content for your location.
United States
20:56:56 GMT+0000 (Coordinated Universal Time)


16019-C3
Deep groove ball bearing
Deep groove ball bearing 160, single row, steel sheet metal cage
Replaces
16019.C3
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 145 mm | Outside diameter |
B | 16 mm | Width |
Cr | 42.500 N | Basic dynamic load rating, radial |
C0r | 41.000 N | Basic static load rating, radial |
Cur | 2.050 N | Fatigue load limit, radial |
nG | 6.600 1/min | Limiting speed |
nϑr | 4.150 1/min | Reference speed |
≈m | 0,922 kg | Weight |
Mounting dimensions
da min | 99,6 mm | Minimum diameter shaft shoulder |
Da max | 140,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 128,28 mm | Shoulder diameter outer ring |
d1 | 113,78 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16,6 | Calculation factor |


