Select a different country or region to see content for your location.
United States
23:20:05 GMT+0000 (Coordinated Universal Time)


54305
Axial deep groove ball bearing
Axial deep groove ball bearing 543, double direction, with spherical housing washer, steel sheet metal cage
Preferred product




Main Dimensions & Performance Data
d | 20 mm | Inner diameter shaft washer |
D | 52 mm | Outer diameter housing washer |
T2 | 37,6 mm | Height |
Ca | 34.500 N | Basic dynamic load rating, axial |
C0a | 55.000 N | Basic static load rating, axial |
Cua | 2.500 N | Fatigue load limit, axial |
nG | 6.000 1/min | Limiting speed |
nϑr | 9.700 1/min | Reference speed |
≈m | 303 g | Weight |
Mounting dimensions
da max | 25 mm | Maximum diameter shaft shoulder |
Da max | 38 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 0,3 mm | Maximum filled radius |
Dimensions
D1 | 27 mm | Inner diameter housing washer |
B | 8 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
R | 45 mm | Radius spherical housing washer |
A | 18 mm | Distance of the center point |
T3 | 42 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,019 | Minimum load factor |
Additional information
U305 | Seat washer |
Your current product variant
Cage | JP | Steel sheet metal |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
