Select a different country or region to see content for your location.
United States
12:37:16 GMT+0000 (Coordinated Universal Time)


54244-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 542..-MP, double direction, with spherical housing washer, solid brass cage
Replaces
54244MP




Main Dimensions & Performance Data
d | 190 mm | Inner diameter shaft washer |
D | 300 mm | Outer diameter housing washer |
T2 | 115,2 mm | Height |
Ca | 335.000 N | Basic dynamic load rating, axial |
C0a | 1.330.000 N | Basic static load rating, axial |
Cua | 37.500 N | Fatigue load limit, axial |
nG | 1.420 1/min | Limiting speed |
nϑr | 1.680 1/min | Reference speed |
≈m | 24 kg | Weight |
Mounting dimensions
da max | 220 mm | Maximum diameter shaft shoulder |
Da max | 260 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum filled radius |
ra1 max | 2 mm | Maximum filled radius |
Dimensions
D1 | 224 mm | Inner diameter housing washer |
B | 24 mm | Height shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
R | 225 mm | Radius spherical housing washer |
A | 114 mm | Distance of the center point |
T3 | 134 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 9,6 | Minimum load factor |
Additional information
U244 | Seat washer |