Select a different country or region to see content for your location.
United States
07:26:21 GMT+0000 (Coordinated Universal Time)


54232-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 542..-MP, double direction, with spherical housing washer, solid brass cage




Main Dimensions & Performance Data
d | 140 mm | Inner diameter shaft washer |
D | 225 mm | Outer diameter housing washer |
T2 | 97,4 mm | Height |
Ca | 240.000 N | Basic dynamic load rating, axial |
C0a | 770.000 N | Basic static load rating, axial |
Cua | 25.500 N | Fatigue load limit, axial |
nG | 1.900 1/min | Limiting speed |
nϑr | 2.400 1/min | Reference speed |
≈m | 11,19 kg | Weight |
Mounting dimensions
da max | 160 mm | Maximum diameter shaft shoulder |
Da max | 190 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 163 mm | Inner diameter housing washer |
B | 20 mm | Height shaft washer |
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
R | 160 mm | Radius spherical housing washer |
A | 70 mm | Distance of the center point |
T3 | 110 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 3,2 | Minimum load factor |
Additional information
U232 | Seat washer |
Your current product variant
Cage | MP | Solid brass cage, rolling element guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products