Select a different country or region to see content for your location.
United States
01:29:17 GMT+0000 (Coordinated Universal Time)


54213
Axial deep groove ball bearing
Axial deep groove ball bearing 542, double direction, with spherical housing washer, steel sheet metal cage




Main Dimensions & Performance Data
d | 55 mm | Inner diameter shaft washer |
D | 100 mm | Outer diameter housing washer |
T2 | 50,4 mm | Height |
Ca | 64.000 N | Basic dynamic load rating, axial |
C0a | 149.000 N | Basic static load rating, axial |
Cua | 6.800 N | Fatigue load limit, axial |
nG | 4.100 1/min | Limiting speed |
nϑr | 4.800 1/min | Reference speed |
≈m | 1,53 kg | Weight |
Mounting dimensions
da max | 65 mm | Maximum diameter shaft shoulder |
Da max | 82 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 0,6 mm | Maximum filled radius |
Dimensions
D1 | 67 mm | Inner diameter housing washer |
B | 10 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
R | 80 mm | Radius spherical housing washer |
A | 38,5 mm | Distance of the center point |
T3 | 57 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,14 | Minimum load factor |
Additional information
U213 | Seat washer |
Operating conditions for bearing 54213
In work for 54213
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products