Select a different country or region to see content for your location.
United States
15:08:48 GMT+0000 (Coordinated Universal Time)


53328-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 533..-MP, single direction, with spherical housing washer, solid brass cage




Main Dimensions & Performance Data
d | 140 mm | Inner diameter shaft washer |
D | 240 mm | Outer diameter housing washer |
T | 84,9 mm | Height |
Ca | 385.000 N | Basic dynamic load rating, axial |
C0a | 1.240.000 N | Basic static load rating, axial |
Cua | 41.000 N | Fatigue load limit, axial |
nG | 1.360 1/min | Limiting speed |
nϑr | 2.700 1/min | Reference speed |
≈m | 1 g | Weight |
Mounting dimensions
da min | 200 mm | Minimum diameter shaft shoulder |
Da max | 190 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum filled radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 144 mm | Inner diameter housing washer |
d1 | 235 mm | Outer diameter shaft washer |
R | 180 mm | Radius spherical housing washer |
A | 68 mm | Distance of the center point |
T1 | 92 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 8,2 | Minimum load factor |
Additional information
U328 | Seat washer |