Select a different country or region to see content for your location.
United States
00:03:00 GMT+0000 (Coordinated Universal Time)


53311
Axial deep groove ball bearing
Axial deep groove ball bearing 533, single direction, with spherical housing washer, steel sheet metal cage
Preferred product




Main Dimensions & Performance Data
d | 55 mm | Inner diameter shaft washer |
D | 105 mm | Outer diameter housing washer |
T | 39,3 mm | Height |
Ca | 102.000 N | Basic dynamic load rating, axial |
C0a | 207.000 N | Basic static load rating, axial |
Cua | 9.500 N | Fatigue load limit, axial |
nG | 3.200 1/min | Limiting speed |
nϑr | 6.000 1/min | Reference speed |
≈m | 1,346 kg | Weight |
Mounting dimensions
da min | 85 mm | Minimum diameter shaft shoulder |
Da max | 80 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 57 mm | Inner diameter housing washer |
d1 | 105 mm | Outer diameter shaft washer |
R | 80 mm | Radius spherical housing washer |
A | 30 mm | Distance of the center point |
T1 | 42 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,26 | Minimum load factor |
Additional information
U311 | Seat washer |
Operating conditions for bearing 53311
In work for 53311
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products