Select a different country or region to see content for your location.
United States
02:43:10 GMT+0000 (Coordinated Universal Time)


53211
Axial deep groove ball bearing
Axial deep groove ball bearing 532, single direction, with spherical housing washer, steel sheet metal cage
Preferred product
Frequently bought together




Main Dimensions & Performance Data
| d | 55 mm | Inner diameter shaft washer |
| D | 90 mm | Outer diameter housing washer |
| T | 27,3 mm | Height |
| Ca | 58.000 N | Basic dynamic load rating, axial |
| C0a | 133.000 N | Basic static load rating, axial |
| Cua | 6.000 N | Fatigue load limit, axial |
| nG | 4.350 1/min | Limiting speed |
| nϑr | 5.700 1/min | Reference speed |
| ≈m | 0,589 kg | Weight |
Mounting dimensions
| da min | 76 mm | Minimum diameter shaft shoulder |
| Da max | 72 mm | Maximum diameter of housing shoulder |
| ra max | 1 mm | Maximum filled radius |
Dimensions
| rmin | 1 mm | Minimum chamfer dimension |
| D1 | 57 mm | Inner diameter housing washer |
| d1 | 90 mm | Outer diameter shaft washer |
| R | 72 mm | Radius spherical housing washer |
| A | 35 mm | Distance of the center point |
| T1 | 30 mm | Height with seat washer |
| D2 | 72 mm | Bore diameter seat washer |
| D3 | 95 mm | Outside diameter seat washer |
| C | 9 mm | Height seat washer |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Calculation factors
| A | 0,11 | Minimum load factor |
Additional information
U211 | Seat washer |
Operating conditions for bearing 53211
In work for 53211
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


