Select a different country or region to see content for your location.
United States
20:41:20 GMT+0000 (Coordinated Universal Time)


53201
Axial deep groove ball bearing
Axial deep groove ball bearing 532, single direction, with spherical housing washer, steel sheet metal cage




Main Dimensions & Performance Data
d | 12 mm | Inner diameter shaft washer |
D | 28 mm | Outer diameter housing washer |
T | 11,4 mm | Height |
Ca | 13.200 N | Basic dynamic load rating, axial |
C0a | 19.000 N | Basic static load rating, axial |
Cua | 870 N | Fatigue load limit, axial |
nG | 11.300 1/min | Limiting speed |
nϑr | 16.900 1/min | Reference speed |
≈m | 30 g | Weight |
Mounting dimensions
da min | 22 mm | Minimum diameter shaft shoulder |
Da max | 20 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum filled radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 14 mm | Inner diameter housing washer |
d1 | 28 mm | Outer diameter shaft washer |
R | 25 mm | Radius spherical housing washer |
A | 11,5 mm | Distance of the center point |
T1 | 13 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,002 | Minimum load factor |
Additional information
U201 | Seat washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch