Select a different country or region to see content for your location.
United States
10:57:56 GMT+0000 (Coordinated Universal Time)


52334-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 523..-MP, double direction, solid brass cage


Main Dimensions & Performance Data
d | 150 mm | Inner diameter shaft washer |
D | 280 mm | Outer diameter housing washer |
T2 | 153 mm | Height |
Ca | 440.000 N | Basic dynamic load rating, axial |
C0a | 1.560.000 N | Basic static load rating, axial |
Cua | 47.500 N | Fatigue load limit, axial |
nG | 1.220 1/min | Limiting speed |
nϑr | 2.060 1/min | Reference speed |
≈m | 39,9 kg | Weight |
Mounting dimensions
da max | 170 mm | Maximum diameter shaft shoulder |
Da max | 214 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 174 mm | Inner diameter housing washer |
B | 33 mm | Height shaft washer |
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 13 | Minimum load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch