Select a different country or region to see content for your location.
United States
19:53:48 GMT+0000 (Coordinated Universal Time)


52306
Axial deep groove ball bearing
Axial deep groove ball bearing 523, double direction, steel sheet metal cage
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 25 mm | Inner diameter shaft washer |
| D | 60 mm | Outer diameter housing washer |
| T2 | 38 mm | Height |
| Ca | 35.500 N | Basic dynamic load rating, axial |
| C0a | 65.000 N | Basic static load rating, axial |
| Cua | 2.950 N | Fatigue load limit, axial |
| nG | 5.700 1/min | Limiting speed |
| nϑr | 8.600 1/min | Reference speed |
| ≈m | 435 g | Weight |
Mounting dimensions
| da max | 30 mm | Maximum diameter shaft shoulder |
| Da max | 42 mm | Maximum diameter of housing shoulder |
| ra max | 1 mm | Maximum filled radius |
| ra1 max | 0,3 mm | Maximum filled radius |
Dimensions
| D1 | 32 mm | Inner diameter housing washer |
| B | 9 mm | Height shaft washer |
| rmin | 1 mm | Minimum chamfer dimension |
| r1 min | 0,3 mm | Minimum chamfer dimension |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Calculation factors
| A | 0,028 | Minimum load factor |
Your current product variant
| Cage | JP | Steel sheet metal |
| Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
| Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Characteristics
Operating conditions for bearing 52306
In work for 52306
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.



