Select a different country or region to see content for your location.
United States
17:33:51 GMT+0000 (Coordinated Universal Time)


52217
Axial deep groove ball bearing
Axial deep groove ball bearing 522, double direction, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 70 mm | Inner diameter shaft washer |
D | 125 mm | Outer diameter housing washer |
T2 | 55 mm | Height |
Ca | 98.000 N | Basic dynamic load rating, axial |
C0a | 250.000 N | Basic static load rating, axial |
Cua | 11.200 N | Fatigue load limit, axial |
nG | 3.250 1/min | Limiting speed |
nϑr | 3.950 1/min | Reference speed |
≈m | 2,179 kg | Weight |
Mounting dimensions
da max | 85 mm | Maximum diameter shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 88 mm | Inner diameter housing washer |
B | 12 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,37 | Minimum load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products