Select a different country or region to see content for your location.
United States
09:02:14 GMT+0000 (Coordinated Universal Time)


52209
Axial deep groove ball bearing
Axial deep groove ball bearing 522, double direction, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Inner diameter shaft washer |
D | 73 mm | Outer diameter housing washer |
T2 | 37 mm | Height |
Ca | 39.000 N | Basic dynamic load rating, axial |
C0a | 80.000 N | Basic static load rating, axial |
Cua | 3.650 N | Fatigue load limit, axial |
nG | 5.500 1/min | Limiting speed |
nϑr | 6.500 1/min | Reference speed |
≈m | 0,57 kg | Weight |
Mounting dimensions
da max | 45 mm | Maximum diameter shaft shoulder |
Da max | 56 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 0,6 mm | Maximum filled radius |
Dimensions
D1 | 47 mm | Inner diameter housing washer |
B | 9 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,043 | Minimum load factor |