Select a different country or region to see content for your location.
United States
01:11:43 GMT+0000 (Coordinated Universal Time)


51416-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 514..-MP, single direction, solid brass cage
Replaces
51416MP
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 80 mm | Inner diameter shaft washer |
D | 170 mm | Outer diameter housing washer |
T | 68 mm | Height |
Ca | 270.000 N | Basic dynamic load rating, axial |
C0a | 620.000 N | Basic static load rating, axial |
Cua | 25.500 N | Fatigue load limit, axial |
nG | 1.710 1/min | Limiting speed |
nϑr | 4.550 1/min | Reference speed |
≈m | 8,028 kg | Weight |
Mounting dimensions
da min | 134 mm | Minimum diameter shaft shoulder |
Da max | 116 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum filled radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 83 mm | Inner diameter housing washer |
d1 | 170 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 2,2 | Minimum load factor |
Your current product variant
Cage | MP | Solid brass cage, rolling element guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Characteristics

