Select a different country or region to see content for your location.
United States
22:39:16 GMT+0000 (Coordinated Universal Time)


51414-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 514..-MP, single direction, solid brass cage
Replaces
51414MP
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 70 mm | Inner diameter shaft washer |
D | 150 mm | Outer diameter housing washer |
T | 60 mm | Height |
Ca | 222.000 N | Basic dynamic load rating, axial |
C0a | 500.000 N | Basic static load rating, axial |
Cua | 21.700 N | Fatigue load limit, axial |
nG | 1.920 1/min | Limiting speed |
nϑr | 5.000 1/min | Reference speed |
≈m | 5,524 kg | Weight |
Mounting dimensions
da min | 118 mm | Minimum diameter shaft shoulder |
Da max | 102 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum filled radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 73 mm | Inner diameter housing washer |
d1 | 150 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 1,4 | Minimum load factor |
Your current product variant
Cage | MP | Solid brass cage, rolling element guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Characteristics
Operating conditions for bearing 51414-MP
In work for 51414-MP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

