Select a different country or region to see content for your location.
United States
19:32:57 GMT+0000 (Coordinated Universal Time)


51372-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 513..-MP, single direction, solid brass cage


Main Dimensions & Performance Data
d | 360 mm | Inner diameter shaft washer |
D | 560 mm | Outer diameter housing washer |
T | 160 mm | Height |
Ca | 1.110.000 N | Basic dynamic load rating, axial |
C0a | 5.900.000 N | Basic static load rating, axial |
Cua | 126.000 N | Fatigue load limit, axial |
nG | 630 1/min | Limiting speed |
nϑr | 850 1/min | Reference speed |
≈m | 148 kg | Weight |
Mounting dimensions
da min | 480 mm | Minimum diameter shaft shoulder |
Da max | 440 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum filled radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 365 mm | Inner diameter housing washer |
d1 | 555 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 180 | Minimum load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch