Select a different country or region to see content for your location.
United States
15:08:54 GMT+0000 (Coordinated Universal Time)


51330-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 513..-MP, single direction, solid brass cage
Replaces
51330M, 51330MP
Preferred product


Main Dimensions & Performance Data
d | 150 mm | Inner diameter shaft washer |
D | 250 mm | Outer diameter housing washer |
T | 80 mm | Height |
Ca | 395.000 N | Basic dynamic load rating, axial |
C0a | 1.330.000 N | Basic static load rating, axial |
Cua | 43.000 N | Fatigue load limit, axial |
nG | 1.340 1/min | Limiting speed |
nϑr | 2.480 1/min | Reference speed |
≈m | 16,273 kg | Weight |
Mounting dimensions
da min | 210 mm | Minimum diameter shaft shoulder |
Da max | 190 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum filled radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 154 mm | Inner diameter housing washer |
d1 | 245 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 9,3 | Minimum load factor |