Select a different country or region to see content for your location.
United States
12:37:37 GMT+0000 (Coordinated Universal Time)


51214
Axial deep groove ball bearing
Axial deep groove ball bearing 512, single direction, steel sheet metal cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 70 mm | Inner diameter shaft washer |
D | 105 mm | Outer diameter housing washer |
T | 27 mm | Height |
Ca | 66.000 N | Basic dynamic load rating, axial |
C0a | 159.000 N | Basic static load rating, axial |
Cua | 7.200 N | Fatigue load limit, axial |
nG | 4.000 1/min | Limiting speed |
nϑr | 4.550 1/min | Reference speed |
≈m | 0,772 kg | Weight |
Mounting dimensions
da min | 91 mm | Minimum diameter shaft shoulder |
Da max | 84 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 72 mm | Inner diameter housing washer |
d1 | 105 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,16 | Minimum load factor |