Select a different country or region to see content for your location.
United States
15:08:52 GMT+0000 (Coordinated Universal Time)


51144-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 511..-MP, single direction, solid brass cage
Replaces
51144MP
Preferred product


Main Dimensions & Performance Data
d | 220 mm | Inner diameter shaft washer |
D | 270 mm | Outer diameter housing washer |
T | 37 mm | Height |
Ca | 168.000 N | Basic dynamic load rating, axial |
C0a | 730.000 N | Basic static load rating, axial |
Cua | 21.300 N | Fatigue load limit, axial |
nG | 1.870 1/min | Limiting speed |
nϑr | 1.600 1/min | Reference speed |
≈m | 4,508 kg | Weight |
Mounting dimensions
da min | 250 mm | Minimum diameter shaft shoulder |
Da max | 240 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 223 mm | Inner diameter housing washer |
d1 | 267 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 3 | Minimum load factor |