Select a different country or region to see content for your location.
United States
23:35:51 GMT+0000 (Coordinated Universal Time)


51140-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 511..-MP, single direction, solid brass cage
Replaces
51140MP
Preferred product


Main Dimensions & Performance Data
d | 200 mm | Inner diameter shaft washer |
D | 250 mm | Outer diameter housing washer |
T | 37 mm | Height |
Ca | 162.000 N | Basic dynamic load rating, axial |
C0a | 670.000 N | Basic static load rating, axial |
Cua | 20.400 N | Fatigue load limit, axial |
nG | 1.980 1/min | Limiting speed |
nϑr | 1.760 1/min | Reference speed |
≈m | 4,26 kg | Weight |
Mounting dimensions
da min | 230 mm | Minimum diameter shaft shoulder |
Da max | 220 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 203 mm | Inner diameter housing washer |
d1 | 247 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 2,5 | Minimum load factor |
Your current product variant
Cage | MP | Solid brass cage, rolling element guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Characteristics
Operating conditions for bearing 51140-MP
In work for 51140-MP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch