Select a different country or region to see content for your location.
United States
09:52:28 GMT+0000 (Coordinated Universal Time)



7414-B-XL-MP
Angular contact ball bearing
Angular contact ball bearing 74..-B-XL-MP, single row, X-life, solid brass cage
Replaces
7414-B-MP, 7414B.MP


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 42 mm | Width |
Cr | 167.000 N | Basic dynamic load rating, radial |
C0r | 138.000 N | Basic static load rating, radial |
Cur | 8.300 N | Fatigue load limit, radial |
nG | 6.400 1/min | Limiting speed |
nϑr | 3.450 1/min | Reference speed |
≈m | 5,495 kg | Weight |
Mounting dimensions
da min | 86 mm | Minimum diameter of shaft shoulder |
Da max | 164 mm | Maximum diameter of housing shoulder |
Db max | 171 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
D1 | 144,34 mm | Shoulder diameter on outer ring wide side face |
d1 | 123,1 mm | Shoulder diameter on inner ring wide side face |
a | 76,6 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |