Select a different country or region to see content for your location.
United States
00:33:19 GMT+0000 (Coordinated Universal Time)



7410-B-XL-MP-UA
Angular contact ball bearing
Angular contact ball bearing 74..-B-XL-MP, single row, X-life, solid brass cage
Replaces
7410-B-MP-UA, 7410B.MP.UA
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 50 mm | Bore diameter |
| D | 130 mm | Outside diameter |
| B | 31 mm | Width |
| Cr | 96.000 N | Basic dynamic load rating, radial |
| C0r | 69.000 N | Basic static load rating, radial |
| Cur | 4.750 N | Fatigue load limit, radial |
| nG | 9.200 1/min | Limiting speed |
| nϑr | 4.400 1/min | Reference speed |
| ≈m | 2,105 kg | Weight |
Mounting dimensions
| da min | 64 mm | Minimum diameter of shaft shoulder |
| Da max | 116 mm | Maximum diameter of housing shoulder |
| Db max | 121 mm | Maximum diameter of housing shoulder |
| ra max | 2,1 mm | Maximum fillet radius of shaft |
| ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
| rmin | 2,1 mm | Minimum chamfer dimension |
| r1 min | 1,1 mm | Minimum chamfer dimension |
| D1 | 103,4 mm | Shoulder diameter on outer ring wide side face |
| d1 | 87,3 mm | Shoulder diameter on inner ring wide side face |
| a | 55,4 mm | Distance between the apexes of the pressure cones |
| α | 40 ° | Contact angle |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Additional information
| Amin | 44 µm | Axial clearance per set min. |
| Tol(+) | 12 µm | Tolerance for axial clearance or preload per set |
Operating conditions for bearing 7410-B-XL-MP
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2015-03-13 | Broschüre | OES | Englisch
Single Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
