Select a different country or region to see content for your location.
United States
02:36:03 GMT+0000 (Coordinated Universal Time)



7316-B-XL-MP-UA
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-MP, single row, X-life, solid brass cage
Replaces
7316-B-MP-UA, 7316B.MP.UA
Preferred product


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 39 mm | Width |
Cr | 155.000 N | Basic dynamic load rating, radial |
C0r | 124.000 N | Basic static load rating, radial |
Cur | 7.700 N | Fatigue load limit, radial |
nG | 6.800 1/min | Limiting speed |
nϑr | 4.250 1/min | Reference speed |
≈m | 4,095 kg | Weight |
Mounting dimensions
da min | 92 mm | Minimum diameter of shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
Db max | 163 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
D1 | 136,7 mm | Shoulder diameter on outer ring wide side face |
d1 | 115,7 mm | Shoulder diameter on inner ring wide side face |
a | 71,9 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
Amin | 50 µm | Axial clearance per set min. |
Tol(+) | 12 µm | Tolerance for axial clearance or preload per set |