Select a different country or region to see content for your location.
United States
17:06:25 GMT+0000 (Coordinated Universal Time)



7309-B-XL-MP
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-MP, single row, X-life, solid brass cage
Replaces
7309-B-MP, 7309B.MP
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 69.000 N | Basic dynamic load rating, radial |
C0r | 43.000 N | Basic static load rating, radial |
Cur | 3.000 N | Fatigue load limit, radial |
nG | 12.100 1/min | Limiting speed |
nϑr | 6.500 1/min | Reference speed |
≈m | 0,915 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter of shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
Db max | 94,4 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
D1 | 79,8 mm | Shoulder diameter on outer ring wide side face |
d1 | 66,7 mm | Shoulder diameter on inner ring wide side face |
a | 42,9 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Operating conditions for bearing 7309-B-XL-MP
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2015-03-13 | Broschüre | OES | Englisch
Single Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch