Select a different country or region to see content for your location.
United States
18:20:51 GMT+0000 (Coordinated Universal Time)



7306-B-XL-TVP-P5-UA
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-TVP, single row, X-life, plastic cage
Replaces
7306-B-TVP-P5-UA, 7306B.TVP.P5.UA


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 19 mm | Width |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 22.100 N | Basic static load rating, radial |
Cur | 1.530 N | Fatigue load limit, radial |
nG | 13.500 1/min | Limiting speed |
nϑr | 8.600 1/min | Reference speed |
≈m | 0,342 kg | Weight |
Mounting dimensions
da min | 37 mm | Minimum diameter of shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
Db max | 67,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 55,9 mm | Shoulder diameter on outer ring wide side face |
d1 | 47,12 mm | Shoulder diameter on inner ring wide side face |
a | 30,9 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
Amin | 34 µm | Axial clearance per set min. |
Tol(+) | 6 µm | Tolerance for axial clearance or preload per set |