Select a different country or region to see content for your location.
United States
03:24:03 GMT+0000 (Coordinated Universal Time)


7284-B-MPB
Angular contact ball bearing
Angular contact ball bearing 72..-B-MPB, single row, solid brass cage
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 420 mm | Bore diameter |
D | 760 mm | Outside diameter |
B | 109 mm | Width |
Cr | 810.000 N | Basic dynamic load rating, radial |
C0r | 1.840.000 N | Basic static load rating, radial |
Cur | 39.500 N | Fatigue load limit, radial |
nG | 1.260 1/min | Limiting speed |
nϑr | 790 1/min | Reference speed |
≈m | 228 kg | Weight |
Mounting dimensions
da min | 452 mm | Minimum diameter of shaft shoulder |
Da max | 728 mm | Maximum diameter of housing shoulder |
Db max | 743 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum fillet radius of shaft |
ra1 max | 3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
D1 | 619 mm | Shoulder diameter on outer ring wide side face |
d1 | 560,7 mm | Shoulder diameter on inner ring wide side face |
a | 302 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch