Select a different country or region to see content for your location.
United States
07:13:40 GMT+0000 (Coordinated Universal Time)


7280-B-MPB
Angular contact ball bearing
Angular contact ball bearing 72..-B-MPB, single row, solid brass cage


Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 720 mm | Outside diameter |
B | 103 mm | Width |
Cr | 770.000 N | Basic dynamic load rating, radial |
C0r | 1.700.000 N | Basic static load rating, radial |
Cur | 37.500 N | Fatigue load limit, radial |
nG | 1.330 1/min | Limiting speed |
nϑr | 830 1/min | Reference speed |
≈m | 1 g | Weight |
Mounting dimensions
da min | 426 mm | Minimum diameter of shaft shoulder |
Da max | 694 mm | Maximum diameter of housing shoulder |
Db max | 706 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum fillet radius of shaft |
ra1 max | 2,5 mm | Maximum fillet radius of housing |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
D1 | 591,35 mm | Shoulder diameter on outer ring wide side face |
d1 | 533,8 mm | Shoulder diameter on inner ring wide side face |
a | 286,4 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your current product variant
Design variant | B | B |
Sealing | Without | Not sealed |
Cage | MPB | Solid brass cage, inner ring guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch