Select a different country or region to see content for your location.
United States
16:06:57 GMT+0000 (Coordinated Universal Time)


7264-B-MP-UA
Angular contact ball bearing
Angular contact ball bearing 72..-B-MP, single row, solid brass cage
Remanufacturable
Replaces
7264B.MP.UA
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 580 mm | Outside diameter |
B | 92 mm | Width |
Cr | 610.000 N | Basic dynamic load rating, radial |
C0r | 1.190.000 N | Basic static load rating, radial |
Cur | 29.000 N | Fatigue load limit, radial |
nG | 1.660 1/min | Limiting speed |
nϑr | 1.120 1/min | Reference speed |
≈m | 108 kg | Weight |
Mounting dimensions
da min | 340 mm | Minimum diameter of shaft shoulder |
Da max | 560 mm | Maximum diameter of housing shoulder |
Db max | 569 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius of shaft |
ra1 max | 2 mm | Maximum fillet radius of housing |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
D1 | 478,05 mm | Shoulder diameter on outer ring wide side face |
d1 | 427,55 mm | Shoulder diameter on inner ring wide side face |
a | 234,8 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Additional information
Amin | 160 µm | Axial clearance per set min. |
Tol(+) | 16 µm | Tolerance for axial clearance or preload per set |


All
English

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch