Select a different country or region to see content for your location.
United States
12:26:03 GMT+0000 (Coordinated Universal Time)


7260-B-MP
Angular contact ball bearing
Angular contact ball bearing 72..-B-MP, single row, solid brass cage
Product information


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 85 mm | Width |
Cr | 560.000 N | Basic dynamic load rating, radial |
C0r | 1.050.000 N | Basic static load rating, radial |
Cur | 27.000 N | Fatigue load limit, radial |
nG | 1.790 1/min | Limiting speed |
nϑr | 1.210 1/min | Reference speed |
≈m | 86,5 kg | Weight |
Mounting dimensions
da min | 320 mm | Minimum diameter of shaft shoulder |
Da max | 520 mm | Maximum diameter of housing shoulder |
Db max | 529 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius of shaft |
ra1 max | 2 mm | Maximum fillet radius of housing |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
D1 | 445,65 mm | Shoulder diameter on outer ring wide side face |
d1 | 399,5 mm | Shoulder diameter on inner ring wide side face |
a | 218,7 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |