Select a different country or region to see content for your location.
United States
08:47:32 GMT+0000 (Coordinated Universal Time)


7238-B-MP
Angular contact ball bearing
Angular contact ball bearing 72..-B-MP, single row, solid brass cage


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 55 mm | Width |
Cr | 300.000 N | Basic dynamic load rating, radial |
C0r | 425.000 N | Basic static load rating, radial |
Cur | 13.600 N | Fatigue load limit, radial |
nG | 2.950 1/min | Limiting speed |
nϑr | 2.140 1/min | Reference speed |
≈m | 22,6 kg | Weight |
Mounting dimensions
da min | 207 mm | Minimum diameter of shaft shoulder |
Da max | 323 mm | Maximum diameter of housing shoulder |
Db max | 331 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius of shaft |
ra1 max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
D1 | 281 mm | Shoulder diameter on outer ring wide side face |
d1 | 250 mm | Shoulder diameter on inner ring wide side face |
a | 138,7 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products