Select a different country or region to see content for your location.
United States
22:38:31 GMT+0000 (Coordinated Universal Time)



7218-B-XL-JP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-JP, single row, X-life, steel sheet metal cage
Replaces
7218-B-JP, 7218B.JP
Preferred product
Product information


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 30 mm | Width |
Cr | 114.000 N | Basic dynamic load rating, radial |
C0r | 98.000 N | Basic static load rating, radial |
Cur | 6.100 N | Fatigue load limit, radial |
nG | 5.500 1/min | Limiting speed |
nϑr | 4.550 1/min | Reference speed |
≈m | 2,26 kg | Weight |
Mounting dimensions
da min | 101 mm | Minimum diameter of shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
Db max | 154,4 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
D1 | 133,4 mm | Shoulder diameter on outer ring wide side face |
d1 | 117,5 mm | Shoulder diameter on inner ring wide side face |
a | 67,4 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |