Select a different country or region to see content for your location.
United States
19:42:16 GMT+0000 (Coordinated Universal Time)



7205-B-XL-RSO-TVP-UO
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-RSO-TVP, single row, X-life, seal, plastic cage


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 15 mm | Width |
Cr | 16.200 N | Basic dynamic load rating, radial |
C0r | 9.000 N | Basic static load rating, radial |
Cur | 620 N | Fatigue load limit, radial |
nG | 8.000 1/min | Limiting speed |
≈m | 0,126 kg | Weight |
Mounting dimensions
da min | 30,6 mm | Minimum diameter of shaft shoulder |
Da max | 46,4 mm | Maximum diameter of housing shoulder |
Db max | 47,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 42,02 mm | Shoulder diameter on outer ring wide side face |
D2 | 44,13 mm | Caliber diameter on outer ring wide side face |
D3 | 48 mm | Caliber diameter on outer ring small side face |
d1 | 35,54 mm | Shoulder diameter on inner ring wide side face |
d2 | 31,83 mm | Caliber diameter on inner ring wide side face |
a | 23,7 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
Amin | 0 µm | Axial clearance per set min. |
Tol(+) | 8 µm | Tolerance for axial clearance or preload per set |
Downloads:
Your current product variant
Design variant | B | B |
Sealing | RSO | Contact seal on one side for O-arrengment |
Cage | TVP | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Bearing with matched conditions for fitting in pairs | UO | Bearing set clearance-free in O or X arrangement |
Lubricant | Without | Bearing not greased |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2015-03-13 | Broschüre | OES | Englisch