Select a different country or region to see content for your location.
United States
15:18:59 GMT+0000 (Coordinated Universal Time)



7201-B-XL-2RS-TVP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-2RS-TVP, single row, X-life, seals, plastic cage
Replaces
7201-B-2RS-TVP, 7201B.2RS.TVP
Preferred product
Product information


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 32 mm | Outside diameter |
B | 10 mm | Width |
Cr | 7.900 N | Basic dynamic load rating, radial |
C0r | 3.550 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
nG | 14.800 1/min | Limiting speed |
≈m | 35,7 g | Weight |
Mounting dimensions
da min | 16,2 mm | Minimum diameter of shaft shoulder |
Da max | 27,8 mm | Maximum diameter of housing shoulder |
Db max | 29,6 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius of shaft |
ra1 max | 0,3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
D1 | 24,63 mm | Shoulder diameter on outer ring wide side face |
D2 | 25,89 mm | Caliber diameter on outer ring wide side face |
D3 | 28,79 mm | Caliber diameter on outer ring small side face |
d1 | 19,76 mm | Shoulder diameter on inner ring wide side face |
d2 | 17,02 mm | Caliber diameter on inner ring wide side face |
a | 14,2 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Your current product variant
Design variant | B | B |
Sealing | 2RS | Contact seal on both sides |
Cage | TVP | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | GA14 | Ball bearing grease, low noise |
Characteristics