Select a different country or region to see content for your location.
United States
03:24:26 GMT+0000 (Coordinated Universal Time)


71976-MP
Angular contact ball bearing
Angular contact ball bearing 719..-MP, single row, solid brass cage
Remanufacturable
Replaces
71976MP
Frequently bought together


Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 520 mm | Outside diameter |
B | 65 mm | Width |
Cr | 400.000 N | Basic dynamic load rating, radial |
C0r | 720.000 N | Basic static load rating, radial |
Cur | 22.800 N | Fatigue load limit, radial |
nG | 1.760 1/min | Limiting speed |
nϑr | 1.110 1/min | Reference speed |
≈m | 41,7 kg | Weight |
Mounting dimensions
da min | 394,6 mm | Minimum diameter of shaft shoulder |
Da max | 505,4 mm | Maximum diameter of housing shoulder |
Db max | 513 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius of shaft |
ra1 max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
D1 | 468 mm | Shoulder diameter on outer ring wide side face |
d1 | 432 mm | Shoulder diameter on inner ring wide side face |
a | 162,4 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing 71976-MP
In work for 71976-MP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
