Select a different country or region to see content for your location.
United States
05:35:42 GMT+0000 (Coordinated Universal Time)


718/900-MPB
Angular contact ball bearing
Angular contact ball bearing 718..-MPB, single row, solid brass cage
Remanufacturable


Hauptabmessungen und Leistungsdaten
d | 900 mm | Bohrungsdurchmesser |
D | 1.090 mm | Außendurchmesser |
B | 85 mm | Breite |
Cr | 770.000 N | Dynamische Tragzahl, radial |
C0r | 2.180.000 N | Statische Tragzahl, radial |
Cur | 40.500 N | Ermüdungsgrenzbelastung, radial |
nG | 780 1/min | Grenzdrehzahl |
nϑr | 385 1/min | Bezugsdrehzahl |
≈m | 160,22 kg | Weight |
Anschlussmaße
da min | 918 mm | Minimaler Durchmesser der Wellenschulter |
Da max | 1.072 mm | Maximaler Durchmesser der Gehäuseschulter |
Db max | 1.081,2 mm | Maximaler Durchmesser der Gehäuseschulter |
ra max | 4 mm | Maximaler Hohlkehlradius an der Welle |
ra1 max | 2 mm | Maximaler Hohlkehlradius am Gehäuse |
Abmessungen
rmin | 5 mm | Minimaler Kantenabstand |
r1 min | 2 mm | Minimaler Kantenabstand |
D1 | 1.020,55 mm | Borddurchmesser der breiten Außenringseitenfläche |
d1 | 971,3 mm | Borddurchmesser der breiten Innenringseitenfläche |
a | 329,7 mm | Abstand Druckkegelspitze |
α | 30 ° | Druckwinkel |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 200 °C | Betriebstemperatur max. |
Operating conditions for bearing 718/900-MPB
In work for 718/900-MPB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products