Select a different country or region to see content for your location.
United States
07:12:00 GMT+0000 (Coordinated Universal Time)


7080-MP
Angular contact ball bearing
Angular contact ball bearing 70..-MP, single row, solid brass cage


Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 90 mm | Width |
Cr | 610.000 N | Basic dynamic load rating, radial |
C0r | 1.300.000 N | Basic static load rating, radial |
Cur | 30.500 N | Fatigue load limit, radial |
nG | 1.520 1/min | Limiting speed |
nϑr | 960 1/min | Reference speed |
≈m | 92 kg | Weight |
Mounting dimensions
da min | 418 mm | Minimum diameter of shaft shoulder |
Da max | 582 mm | Maximum diameter of housing shoulder |
Db max | 591,2 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius of shaft |
ra1 max | 2 mm | Maximum fillet radius of housing |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
D1 | 520 mm | Shoulder diameter on outer ring wide side face |
d1 | 480 mm | Shoulder diameter on inner ring wide side face |
a | 189,3 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |