Select a different country or region to see content for your location.
United States
12:38:34 GMT+0000 (Coordinated Universal Time)


7060-MP
Angular contact ball bearing
Angular contact ball bearing 70..-MP, single row, solid brass cage


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 460 mm | Outside diameter |
B | 74 mm | Width |
Cr | 430.000 N | Basic dynamic load rating, radial |
C0r | 760.000 N | Basic static load rating, radial |
Cur | 20.200 N | Fatigue load limit, radial |
nG | 2.030 1/min | Limiting speed |
nϑr | 1.400 1/min | Reference speed |
≈m | 41 kg | Weight |
Mounting dimensions
da min | 314,6 mm | Minimum diameter of shaft shoulder |
Da max | 445,4 mm | Maximum diameter of housing shoulder |
Db max | 453 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius of shaft |
ra1 max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
D1 | 402,85 mm | Shoulder diameter on outer ring wide side face |
d1 | 360,6 mm | Shoulder diameter on inner ring wide side face |
a | 146,7 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your current product variant
Sealing | Without | Not sealed |
Cage | MP | Solid brass cage, ball guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Characteristics
Operating conditions for bearing 7060-MP
In work for 7060-MP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products