Select a different country or region to see content for your location.
United States
11:44:53 GMT+0000 (Coordinated Universal Time)


7060-B-MP-UA
Angular contact ball bearing
Angular contact ball bearing 70..-B-MP, single row, solid brass cage
Replaces
7060B.MP.UA
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 460 mm | Outside diameter |
B | 74 mm | Width |
Cr | 390.000 N | Basic dynamic load rating, radial |
C0r | 680.000 N | Basic static load rating, radial |
Cur | 18.200 N | Fatigue load limit, radial |
nG | 2.060 1/min | Limiting speed |
nϑr | 1.450 1/min | Reference speed |
≈m | 42,7 kg | Weight |
Mounting dimensions
da min | 314,6 mm | Minimum diameter of shaft shoulder |
Da max | 445,4 mm | Maximum diameter of housing shoulder |
Db max | 453 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius of shaft |
ra1 max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
D1 | 398,35 mm | Shoulder diameter on outer ring wide side face |
d1 | 365,3 mm | Shoulder diameter on inner ring wide side face |
a | 196,4 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Additional information
Amin | 146 µm | Axial clearance per set min. |
Tol(+) | 16 µm | Tolerance for axial clearance or preload per set |
Operating conditions for bearing 7060-B-MP
In work for 7060-B-MP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch