Select a different country or region to see content for your location.
United States
00:08:45 GMT+0000 (Coordinated Universal Time)



7008-B-XL-2RS-TVP
Angular contact ball bearing
Angular contact ball bearing 70..-B-XL-2RS-TVP, single row, X-life, seals, plastic cage
Replaces
7008-B-2RS-TVP, 7008B.2RS.TVP
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 68 mm | Outside diameter |
B | 15 mm | Width |
Cr | 28.000 N | Basic dynamic load rating, radial |
C0r | 20.300 N | Basic static load rating, radial |
Cur | 1.410 N | Fatigue load limit, radial |
nG | 5.400 1/min | Limiting speed |
≈m | 0,18 kg | Weight |
Mounting dimensions
da min | 44,6 mm | Minimum diameter of shaft shoulder |
Da max | 63,4 mm | Maximum diameter of housing shoulder |
Db max | 64,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 58,76 mm | Shoulder diameter on outer ring wide side face |
D2 | 59,39 mm | Caliber diameter on outer ring wide side face |
D3 | 64,95 mm | Caliber diameter on outer ring small side face |
d1 | 51,87 mm | Shoulder diameter on inner ring wide side face |
d2 | 48,33 mm | Caliber diameter on inner ring wide side face |
a | 30,5 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Operating conditions for bearing 7008-B-XL-2RS-TVP
In work for 7008-B-XL-2RS-TVP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2015-03-13 | Broschüre | OES | Englisch
Single Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch