Select a different country or region to see content for your location.
United States
19:30:50 GMT+0000 (Coordinated Universal Time)



7004-B-XL-TVP
Angular contact ball bearing
Angular contact ball bearing 70..-B-XL-TVP, single row, X-life, plastic cage
Replaces
7004-B-TVP, 7004B.TVP
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 12 mm | Width |
Cr | 14.500 N | Basic dynamic load rating, radial |
C0r | 8.000 N | Basic static load rating, radial |
Cur | 560 N | Fatigue load limit, radial |
nG | 22.600 1/min | Limiting speed |
nϑr | 14.400 1/min | Reference speed |
≈m | 60 g | Weight |
Mounting dimensions
da min | 23,2 mm | Minimum diameter of shaft shoulder |
Da max | 38,8 mm | Maximum diameter of housing shoulder |
Db max | 40 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius of shaft |
ra1 max | 0,3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
D1 | 34,82 mm | Shoulder diameter on outer ring wide side face |
D2 | 35,5 mm | Caliber diameter on outer ring wide side face |
D3 | 39,8 mm | Caliber diameter on outer ring small side face |
d1 | 28,94 mm | Shoulder diameter on inner ring wide side face |
d2 | 26,52 mm | Caliber diameter on inner ring wide side face |
a | 19,4 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2015-03-13 | Broschüre | OES | Englisch
Single Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch