Select a different country or region to see content for your location.
United States
08:40:32 GMT+0000 (Coordinated Universal Time)


3903-2RS
Angular contact ball bearing
Angular contact ball bearing 39..-B-2RSR-TVH, double row, seals, plastic cage
Replaces
3903 2RS
Preferred product


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 10 mm | Width |
Cr | 5.200 N | Basic dynamic load rating, radial |
C0r | 4.100 N | Basic static load rating, radial |
Cur | 213 N | Fatigue load limit, radial |
nG | 13.300 1/min | Limiting speed |
≈m | 0,026 kg | Weight |
Mounting dimensions
da min | 19 mm | Minimum diameter shaft shoulder |
Da max | 28 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 26,58 mm | Shoulder diameter outer ring |
D2 | 27,52 mm | Caliber diameter outer ring |
d1 | 22,55 mm | Shoulder diameter inner ring |
d2 | 20,1 mm | Caliber diamter inner ring |
a | 14,9 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products