Select a different country or region to see content for your location.
United States
13:39:29 GMT+0000 (Coordinated Universal Time)


3816-2RS
Angular contact ball bearing
Angular contact ball bearing 38..-B-2RS-TVH, double row, seals, plastic cage
Replaces
3816 2RS
Preferred product
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 15 mm | Width |
Cr | 19.200 N | Basic dynamic load rating, radial |
C0r | 24.800 N | Basic static load rating, radial |
Cur | 1.430 N | Fatigue load limit, radial |
nG | 3.100 1/min | Limiting speed |
≈m | 0,23 kg | Weight |
Mounting dimensions
da min | 83,2 mm | Minimum diameter shaft shoulder |
Da max | 96,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 93,47 mm | Shoulder diameter outer ring |
D2 | 95,33 mm | Caliber diameter outer ring |
d1 | 86,7 mm | Shoulder diameter inner ring |
d2 | 85,53 mm | Caliber diamter inner ring |
a | 47,8 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |